Ultraschall-Sensorscheiben
B59050Z0206A031
|
|
Size
| Durchmesser(D) |
|
| Dicke(T) |
|
Electrical Characteristics
| Serienresonanzfrequenz |
|
| Kapazität |
|
Other
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
SMD-NTC-Thermistoren (Sensoren)
B57451V5103H062
Resistance (at 25°C)=10kΩ
Resistance Tolerance (at 25°C)=±5%
SMD-NTC-Thermistoren (Sensoren)
NTCG163JX103DT1S
Resistance (at 25°C)=10kΩ
Resistance Tolerance (at 25°C)=±0.5%
Time-of-Flight (ToF) Ultraschallsensoren
B59110W2111W032
Operating Range=18cm to 5m
Supply voltage=12V
Time-of-Flight (ToF) Ultraschallsensoren
ICU-10201
Operating Range=4cm to 1.2m
Current consumption = 17 μA (1 sample/sec:1m max range)
Time-of-Flight (ToF) Ultraschallsensoren
ICU-20201
Operating Range=20cm to 5m
Current consumption = 26 μA (1 sample/sec:5m max range)
Ultraschall-Sensorscheiben
B59050Z0206A030
Serial Resonance Frequency=2000kHz
Dxt=5.0mmx1.02mm
Ultraschall-Sensorscheiben
B59050Z0405D030
Serial Resonance Frequency=400kHz
Dxt=5.0mmx4.6mm
Ultraschall-Sensorscheiben
B59070Z0285D120
Serial Resonance Frequency=285kHz
Dxt=7.0mmx0.195mm
Ultraschall-Sensorscheiben
B59070Z0285D121
Serial Resonance Frequency=285kHz
Dxt=7.0mmx0.195mm
Ultraschall-Sensorscheiben
B59100Z0106D030
Serial Resonance Frequency=1000kHz
Dxt=10.0mmx1.5mm