Ultraschall-Sensorscheiben
B59050Z0405D030
|
|
Size
| Durchmesser(D) |
|
| Dicke(T) |
|
Electrical Characteristics
| Serienresonanzfrequenz |
|
| Kapazität |
|
Other
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
Embedded Motor-Controller
HVC4223F
6 Integrated Half-Bridges
High-Performance 32-Bit ARM®
Cortex®-M3 Core
Embedded Motor-Controller
HVC4422F
6 Integrated Half-Bridges
High-Performance 32-Bit Arm®
Cortex®-M3 Core
NTC-Sensor-Systeme
B57504K0103A009
Nominal Resistance=10kΩ
Nominal Resistance Tolerance=±2.0%
SMD-NTC-Thermistoren (Sensoren)
B57451V5103H062
Resistance (at 25°C)=10kΩ
Resistance Tolerance (at 25°C)=±5%
SMD-NTC-Thermistoren (Sensoren)
NTCG163JX103DT1S
Resistance (at 25°C)=10kΩ
Resistance Tolerance (at 25°C)=±0.5%
Time-of-Flight (ToF) Ultraschallsensoren
B59110W2111W032
Operating Range=18cm to 5m
Supply voltage=12V
Time-of-Flight (ToF) Ultraschallsensoren
ICU-10201
Operating Range=4cm to 1.2m
Current consumption = 17 μA (1 sample/sec:1m max range)
Ultraschall-Sensorscheiben
B59050Z0206A030
Serial Resonance Frequency=2000kHz
Dxt=5.0mmx1.02mm
Ultraschall-Sensorscheiben
B59050Z0206A031
Serial Resonance Frequency=2000kHz
Dxt=5.0mmx1.02mm
Ultraschall-Sensorscheiben
B59070Z0285D120
Serial Resonance Frequency=285kHz
Dxt=7.0mmx0.195mm