Search by Part No. Number of Products Found: Volume production only Products of TDK group (TDK, EPCOS, InvenSense, Micronas, Tronics and TDK-Lambda) can be searched by the part numbers.Question mark (?) and asterisk (*) can be used as wildcard characters. The question mark (?) matches any single character, and the asterisk (*) matches any sequence of characters.A part number search is normally performed using a prefix search. If you wish to use a suffix search, enter an exclamation mark (!) at the end of the Part No. News More Jul. 1, 2025 EMC Components: TDK introduces 20 and 40A, 80Vdc board-mount EMI Filters, reducing differential mode conducted emissions for switching power supplies with high input current requirements Jul. 1, 2025 Inductors: TDK expands thin-film power inductors for automotive applications to higher currents Jun. 26, 2025 Multilayer Ceramic Capacitors: TDK offers MLCCs with the industry's highest capacitance at 100 V for commercial applications in the 1608 case size Jun. 24, 2025 MEMS Sensors: TDK launches the SmartAutomotive™ 6-axis IMU with extended operating temperature range to worldwide distribution Jun. 24, 2025 Power Supplies: TDK expands the GENESYS™ AC and GENESYS™ AC PRO programmable power supply series with 3U high 6kVA and 9kVA models Product Portals Capacitors Inductors (Coils) EMC Components RF Components Voltage / Current / Temperature Protection Devices Sensors and Sensor Systems Ceramic Switching / Heating, Piezo Components, Contactors, Buzzers and Microphones Transformers Ferrites and Accessories Noise Suppressing / Magnetic Sheet Anechoic Chambers and Radio Wave Absorbers Power Supplies, Sources and Loads Magnets Flash Storages Wireless Power Transfer FA Systems Transparent Conductive Film Solar cells HDD Heads Lithium-Ion Batteries Solid-State Batteries Application Specific IC (ASIC) Substrates Software