Flash Storages
Product Lineup

CompactFlash™ Card

CFast™

2.5 inch SSD Parallel ATA (PATA)

2.5-inch SSD Serial ATA (SATA) III

Half Slim SSD Serial ATA (SATA) III

mSATA SSD Serial ATA (SATA) III

M.2 SSD Serial ATA(SATA) III

SD Memory Card/microSD Memory Card
TDK FLASH STORAGE CATALOGUE
Related Information
Management Tool
- » "TDK SMART(SSD Life Monitor)"
- the CF/SSD endurance analysis programA self-diagnosis program that checks the rewritten status of CF cards or SSDs equipped with GBDrivers.
Technical Information
Verification of TDK SSD controller IC's wear leveling effect
-
TDK's unique dispersion writing method and advanced "TDK Smart Swap" static wear leveling algorithm achieve industry-leading storage lifespan levels.
- » GBDriver RS3
- » GBDriver RA9/GS1/GS2
Testing Data Randomizer Effectiveness
-
The data randomizer is a function that randomly distributes data writing patterns to avoid the occurrence of the same data in succession. In particular, it dramatically improves data reliability of flash memory coming close to the end of its lifecycle.
- » TDK GBDriver
Tech Notes
TDK Product Features
Today, an increasing number of NAND-type flash memory units are being used for industrial purposes and being integrated in systems, with their rapidly increasing capacity and declining prices as the backdrop. The level of reliability demanded of the NAND-type flash memory control is constantly rising. To meet this demand, TDK has developed the NAND-type flash memory controller GB Driver and has made it available to the market. The GB Driver, using TDK's unique NAND flash control technology, provides high-speed access while securing high reliability. It supports the use of NAND-type flash memory with the "all-in-one single chip solution.

News