Noise Suppressing / Magnetic Sheets
Product Lineup

Noise Suppression Sheets (Shield)

Wireless Power Transfer / NFC Antennas Sheets (Shield)
Product Spotlights
Tech Notes
Applications & Cases
Technical Support Tools
Related Information
TDK Product Features
The soft magnetic sheet material """"Flexield"""" is an electromagnetic shield material made of magnetic materials and resin. It suppresses noise radiated from electronic devices across a wide frequency range. Because it is a sheet-type product with excellent flexibility in fabrication, mounting it on mobile devices such as notebook PCs, digital cameras, and cellular phones is easy. “Flexield” is lighter than the ferrite sintered body, with excellent shock-resistant properties. We can also offer a lineup of products that are even thinner and attain noise suppressing effects across a larger bandwidth because we have added metal layers.
Furthermore, it is effective when mounting metal onto a reader/writer or tag of a RFID system for 13.56MHz band.

News