Axiale Kondensatoren

B40600C5178M013

Applications
AutomotiveAutomotive
Features
High Ripple CurrentHigh Ripple Current
Low ESRLow ESR
High VibrationHigh Vibration
Forced CoolingOptimized for Forced Cooling
Series
B40600
Status
ProductionProduction
Simulate Useful Life
Produktmarke
TDK
  • Aluminium-Elektrolyt-Kondensatoren,Hybrid-Polymer-Kondensatoren:B40600_kal1715-b

Bilder dienen lediglich als Referenz und zeigen Beispielprodukte.

Grösse

Diameter (D)
16mm +0.3mm
Length (L)
25mm +0.9mm
Detail Size Information
Please refer to the data sheet

Elektrische Kennwerte

Rated Capacitance
1700μF ±20% (100Hz, 20°C)
Rated Voltage VR [DC]
25V
Surge Voltage Vs [DC]
28.75V
Rated Ripple Current IAC, R
11.9A (20kHz, Ta=125°C)
Maximum Permissible Ripple Current IAC, max.
34.0A (20kHz, Tc=125°C)
ESRmax.
4mΩ (20kHz, 20°C)
5.5mΩ (20kHz, -40°C)
Dissipation Factor tan δ
Leakage Current
260μA (25V, 20°C, 5min)
ESL (Self Inductance)
26nH
Lower Category Temperature
-55°C
Upper Operating Temperature
150°C
Rated Useful Life
>4000h
Further Details
Please refer to the data sheet

Weiteres

Vibration Resistance
30g
Vibration Fixation Method
Case
Terminal Style
Axial-lead
Terminal Configuration
Axial long leads
Design
Without insulation
Reference Standards
Sectional specification IEC 60384-4
AEC-Q200
Soldering Method
Wave and selective wave
Welding
Packing
Taped on Reel
Package Quantity
250pcs
Minimum Order Quantity
3000pcs
Weight
7.5g
Further Details
Please refer to the data sheet