Axiale Kondensatoren

B40750A8467M001

Applications
IndustrialIndustrial
Features
High Ripple CurrentHigh Ripple Current
Low ESRLow ESR
Series
B40750
Status
ProductionProduction
Simulate Useful Life
Produktmarke
TDK
  • Aluminium-Elektrolyt-Kondensatoren,Hybrid-Polymer-Kondensatoren:B40650_B40750_kal1875-c

Bilder dienen lediglich als Referenz und zeigen Beispielprodukte.

Grösse

Diameter (D)
14mm +1.5mm
Length (L)
25mm +3.0mm
Detail Size Information
Please refer to the data sheet

Elektrische Kennwerte

Rated Capacitance
460μF ±20% (100Hz, 20°C)
Rated Voltage VR [DC]
63V
Surge Voltage Vs [DC]
72.45V
Rated Ripple Current IAC, R
13.8A (100kHz, Ta=105°C)
Maximum Permissible Ripple Current IAC, max.
ESRmax.
5.9mΩ (100kHz, 20°C)
7.1mΩ (100kHz, -40°C)
Dissipation Factor tan δ
0.08 (100Hz, 20°C)
Leakage Current
290μA (63V, 20°C, 2min)
ESL (Self Inductance)
6nH
Lower Category Temperature
-55°C
Upper Operating Temperature
105°C
Rated Useful Life
>10000h
Further Details
Please refer to the data sheet

Weiteres

Vibration Resistance
10g
Vibration Fixation Method
Case
Terminal Style
Soldering star
Terminal Configuration
3-pin
Design
PET insulation sleeve orange
Reference Standards
Sectional specification IEC 60384-4
Soldering Method
Wave and selective wave
Welding
Packing
Blister
Package Quantity
480pcs
Minimum Order Quantity
4800pcs
Weight
6.1g
Further Details
Please refer to the data sheet