Axiale Kondensatoren

B41692D8567Q003

Applications
AutomotiveAutomotive
Features
High CVHigh CV Product
High VibrationHigh Vibration
Series
B41692
Status
ProductionProduction
Simulate Useful Life
Produktmarke
EPCOS
  • Aluminium-Elektrolyt-Kondensatoren:Axial bedrahtete/Lötstern-Kondensatoren:B41692  B41792_kal1742-8

Bilder dienen lediglich als Referenz und zeigen Beispielprodukte.

Grösse

Diameter (D)
14mm +0.5mm
Length (L)
30mm +0.5mm
Detail Size Information
Please refer to the data sheet

Elektrische Kennwerte

Rated Capacitance
560μF +30,-10% (100Hz, 20°C)
Rated Voltage VR [DC]
63V
Surge Voltage Vs [DC]
72.45V
Rated Ripple Current IAC, R
2.8A (10kHz, Ta=125°C)
Maximum Permissible Ripple Current IAC, max.
1.8A (10kHz, Ta=140°C)
4.0A (10kHz, Ta=125°C)
5.5A (10kHz, Ta=105°C)
ESRmax.
163mΩ (100Hz, 20°C)
965mΩ (100Hz, -40°C)
Dissipation Factor tan δ
Leakage Current
220μA (63V, 20°C, 5min)
ESL (Self Inductance)
24nH
Lower Category Temperature
-55°C
Upper Operating Temperature
140°C
Rated Useful Life
>5000h
Further Details
Please refer to the data sheet

Weiteres

Vibration Resistance
20g
Vibration Fixation Method
Case
Terminal Style
Axial-lead
Terminal Configuration
Axial long leads
Design
PET insulation sleeve orange
Reference Standards
Sectional specification IEC 60384-4
AEC-Q200
Soldering Method
Wave and selective wave
Welding
Packing
Taped on Reel
Package Quantity
350pcs
Minimum Order Quantity
3500pcs
Weight
6.8g
Further Details
Please refer to the data sheet