Axiale Kondensatoren

B41787A5138Q001

Applications
AutomotiveAutomotive
Features
High Ripple CurrentHigh Ripple Current
High VibrationHigh Vibration
Forced CoolingOptimized for Forced Cooling
Series
B41787
Status
ProductionProduction
Simulate Useful Life
Produktmarke
EPCOS
  • Aluminium-Elektrolyt-Kondensatoren:Axial bedrahtete/Lötstern-Kondensatoren:b41787_kal1768-2

Bilder dienen lediglich als Referenz und zeigen Beispielprodukte.

Grösse

Diameter (D)
16mm +1.5mm
Length (L)
30mm +2.0mm
Detail Size Information
Please refer to the data sheet

Elektrische Kennwerte

Rated Capacitance
1300μF +30,-10% (100Hz, 20°C)
Rated Voltage VR [DC]
25V
Surge Voltage Vs [DC]
28.75V
Rated Ripple Current IAC, R
7.3A (10kHz, Ta=125°C)
Maximum Permissible Ripple Current IAC, max.
16.8A (10kHz, Tc=125°C)
ESRmax.
75mΩ (100Hz, 20°C)
435mΩ (100Hz, -40°C)
Dissipation Factor tan δ
Leakage Current
200μA (25V, 20°C, 5min)
ESL (Self Inductance)
8nH
Lower Category Temperature
-55°C
Upper Operating Temperature
125°C
Rated Useful Life
>4000h
Further Details
Please refer to the data sheet

Weiteres

Vibration Resistance
20g
Vibration Fixation Method
Case
Terminal Style
Soldering star
Terminal Configuration
3-pin
Design
Without insulation
Reference Standards
Sectional specification IEC 60384-4
AEC-Q200
Soldering Method
Wave and selective wave
Welding
Packing
Blister
Package Quantity
300pcs
Minimum Order Quantity
3000pcs
Weight
9.4g
Further Details
Please refer to the data sheet