Axiale Kondensatoren

B41793C0337Q001

Applications
AutomotiveAutomotive
Features
High VibrationHigh Vibration
Series
B41793
Status
ProductionProduction
Simulate Useful Life
Produktmarke
EPCOS
  • Aluminium-Elektrolyt-Kondensatoren:Axial bedrahtete/Lötstern-Kondensatoren

Bilder dienen lediglich als Referenz und zeigen Beispielprodukte.

Grösse

Diameter (D)
16mm +1.5mm
Length (L)
35mm +2.0mm
Detail Size Information
Please refer to the data sheet

Elektrische Kennwerte

Rated Capacitance
330μF +30,-10% (100Hz, 20°C)
Rated Voltage VR [DC]
75V
Surge Voltage Vs [DC]
86.25V
Rated Ripple Current IAC, R
3.4A (10kHz, Ta=125°C)
Maximum Permissible Ripple Current IAC, max.
1.7A (10kHz, Ta=150°C)
5.0A (10kHz, Ta=125°C)
6.3A (10kHz, Ta=105°C)
ESRmax.
210mΩ (100Hz, 20°C)
1050mΩ (100Hz, -40°C)
Dissipation Factor tan δ
Leakage Current
150μA (75V, 20°C, 5min)
ESL (Self Inductance)
9nH
Lower Category Temperature
-55°C
Upper Operating Temperature
150°C
Rated Useful Life
>5000h
Further Details
Please refer to the data sheet

Weiteres

Vibration Resistance
20g
Vibration Fixation Method
Case
Terminal Style
Soldering star
Terminal Configuration
3-pin
Design
PET insulation sleeve orange
Reference Standards
Sectional specification IEC 60384-4
AEC-Q200
Soldering Method
Wave and selective wave
Welding
Packing
Blister
Package Quantity
200pcs
Minimum Order Quantity
3200pcs
Weight
10.9g
Further Details
Please refer to the data sheet