Axiale Kondensatoren

B41799B7248Q001 New Product

Applications
AutomotiveAutomotive
Features
High CVHigh CV Product
High VibrationHigh Vibration
Forced CoolingOptimized for Forced Cooling
Series
B41799
Status
ProductionProduction
Simulate Useful Life
Produktmarke
EPCOS
  • Aluminium-Elektrolyt-Kondensatoren:Axial bedrahtete/Lötstern-Kondensatoren:B41799_kal1974-b

Bilder dienen lediglich als Referenz und zeigen Beispielprodukte.

Grösse

Diameter (D)
18mm +1.5mm
Length (L)
25mm +2.0mm
Detail Size Information
Please refer to the data sheet

Elektrische Kennwerte

Rated Capacitance
2400μF +30,-10% (20°C)
Rated Voltage VR [DC]
35V
Surge Voltage Vs [DC]
40.25V
Rated Ripple Current IAC, R
7.0A (10kHz, Ta=125°C)
Maximum Permissible Ripple Current IAC, max.
20.9A (10kHz, Tc=125°C)
ESRmax.
75mΩ (100Hz, 20°C)
380mΩ (100Hz, -40°C)
Dissipation Factor tan δ
Leakage Current
510μA (35V, 20°C, 5min)
ESL (Self Inductance)
8nH
Lower Category Temperature
-55°C
Upper Operating Temperature
140°C
Rated Useful Life
>4000h
Further Details
Please refer to the data sheet

Weiteres

Vibration Resistance
20g
Vibration Fixation Method
Case
Terminal Style
Soldering star
Terminal Configuration
3-pin
Design
Without insulation
Reference Standards
Sectional specification IEC 60384-4
AEC-Q200
Soldering Method
Wave and selective wave
Welding
Packing
Blister
Package Quantity
300pcs
Minimum Order Quantity
3000pcs
Weight
9.9g
Further Details
Please refer to the data sheet