Axiale Kondensatoren

B43693G1247Q001

Applications
AutomotiveAutomotive
Features
Series
B43693
Status
ProductionProduction
Simulate Useful Life
Produktmarke
EPCOS
  • Aluminium-Elektrolyt-Kondensatoren:Axial bedrahtete/Lötstern-Kondensatoren:B43693_kal1937-v

Bilder dienen lediglich als Referenz und zeigen Beispielprodukte.

Grösse

Diameter (D)
21mm +0.5mm
Length (L)
30mm +0.5mm
Detail Size Information
Please refer to the data sheet

Elektrische Kennwerte

Rated Capacitance
240μF +30,-10% (100Hz, 20°C)
Rated Voltage VR [DC]
160V
Surge Voltage Vs [DC]
184V
Rated Ripple Current IAC, R
4.6A (10kHz, Ta=125°C)
Maximum Permissible Ripple Current IAC, max.
10.2A (10kHz, Tc=125°C)
6.7A (10kHz, Ta=105°C)
15.0A (10kHz, Tc=105°C)
ESRmax.
352mΩ (100Hz, 20°C)
153mΩ (10kHz, 20°C)
Dissipation Factor tan δ
Leakage Current
490μA (160V, 20°C, 5min)
ESL (Self Inductance)
39nH
Lower Category Temperature
-40°C
Upper Operating Temperature
140°C
Rated Useful Life
>2500h
Further Details
Please refer to the data sheet

Weiteres

Vibration Resistance
20g
Vibration Fixation Method
Case
Terminal Style
Axial-lead
Terminal Configuration
Axial long leads
Design
PET insulation sleeve orange
Reference Standards
Sectional specification IEC 60384-4
AEC-Q200
Soldering Method
Wave and selective wave
Welding
Packing
Axial Pallet
Package Quantity
140pcs
Minimum Order Quantity
3080pcs
Weight
16.5g
Further Details
Please refer to the data sheet