Kondensatoren mit Schraubanschluss

B41456B8689M603

Applications
IndustrialIndustrial
Features
Low LLow Inductance
Long LifeLong Useful Life
Series
B41456
Status
ProductionProduction
Simulate Useful Life
Produktmarke
EPCOS
  • Aluminium-Elektrolyt-Kondensatoren:Kondensatoren mit Schraubanschluss

Bilder dienen lediglich als Referenz und zeigen Beispielprodukte.

Grösse

Diameter (D)
76.9mm +0.5,-1.0mm
Length (L)
105.7mm ±1.0mm
Detail Size Information
Please refer to the data sheet

Elektrische Kennwerte

Rated Capacitance
68000μF ±20% (120Hz, 20°C)
Rated Voltage VR [DC]
63V
Surge Voltage Vs [DC]
72.45V
Rated Ripple Current IAC, R
20.0A (100Hz, Ta=85°C)
Maximum Permissible Ripple Current IAC, max.
57.0A (100Hz, Ta=40°C)
ESRtyp.
3mΩ (100Hz, 20°C)
Zmax.
6.5mΩ (10kHz, 20°C)
Dissipation Factor tan δ
Leakage Current
8700μA (63V, 20°C, 5min)
ESL (Self Inductance)
13nH
Lower Category Temperature
-40°C
Upper Operating Temperature
85°C
Rated Useful Life
>12000h
Further Details
Please refer to the data sheet

Weiteres

Vibration Fixation Method
Terminal Configuration
Standard
Design
PET insulation
Low inductance (13nH)
Reference Standards
Sectional specification IEC 60384-4
Soldering Method
Package Quantity
16pcs
Minimum Order Quantity
32pcs
Weight
620g
Further Details
Please refer to the data sheet