Kondensatoren mit Schraubanschluss

B41560A7479M600

Applications
IndustrialIndustrial
Features
High CVHigh CV Product
Series
B41560
Status
ProductionProduction
Simulate Useful Life
Produktmarke
EPCOS
  • Aluminium-Elektrolyt-Kondensatoren:Kondensatoren mit Schraubanschluss

Bilder dienen lediglich als Referenz und zeigen Beispielprodukte.

Grösse

Diameter (D)
51.6mm +0.5,-1.0mm
Length (L)
105.7mm ±1.0mm
Detail Size Information
Please refer to the data sheet

Elektrische Kennwerte

Rated Capacitance
47000μF ±20% (120Hz, 20°C)
Rated Voltage VR [DC]
40V
Surge Voltage Vs [DC]
46V
Rated Ripple Current IAC, R
14.0A (100Hz, Ta=105°C)
Maximum Permissible Ripple Current IAC, max.
29.0A (100Hz, Ta=85°C)
34.0A (100Hz, Ta=40°C)
ESRtyp.
5mΩ (100Hz, 20°C)
Zmax.
10mΩ (10kHz, 20°C)
Dissipation Factor tan δ
Leakage Current
3900μA (40V, 20°C, 5min)
ESL (Self Inductance)
20nH
Lower Category Temperature
-40°C
Upper Operating Temperature
105°C
Rated Useful Life
>3000h
Further Details
Please refer to the data sheet

Weiteres

Vibration Fixation Method
Terminal Configuration
Standard
Design
PET insulation
Reference Standards
Sectional specification IEC 60384-4
Soldering Method
Package Quantity
36pcs
Minimum Order Quantity
72pcs
Weight
280g
Further Details
Please refer to the data sheet