Kondensatoren mit Schraubanschluss

B43713B2279M657

Applications
IndustrialIndustrial
Features
Heat SinkHeat Sink
PAPRPAPR
Long LifeLong Useful Life
Series
B43713
Status
ProductionProduction
Simulate Useful Life
Calculate with AlCap Useful Life Calculation Tool
Produktmarke
EPCOS
  • Aluminium-Elektrolyt-Kondensatoren:Kondensatoren mit Schraubanschluss

Bilder dienen lediglich als Referenz und zeigen Beispielprodukte.

Grösse

Diameter (D)
90mm +0.5,-1.5mm
Length (L)
197mm ±1.0mm
Detail Size Information
Please refer to the data sheet

Elektrische Kennwerte

Rated Capacitance
27000μF ±20% (120Hz, 20°C)
Rated Voltage VR [DC]
200V
Surge Voltage Vs [DC]
230V
Rated Ripple Current IAC, R
40.6A (100Hz, Ta=85°C)
Maximum Permissible Ripple Current IAC, max.
72.8A (100Hz, Ta=60°C)
ESRtyp.
6.2mΩ (100Hz, 20°C)
1.9mΩ (300Hz, 60°C)
Zmax.
12mΩ (10kHz, 20°C)
Dissipation Factor tan δ
0.2 (120Hz, 20°C)
Leakage Current
11mA (200V, 20°C, 5min)
ESL (Self Inductance)
20nH
Lower Category Temperature
-25°C
Upper Operating Temperature
85°C
Rated Useful Life
>15000h
Further Details
Please refer to the data sheet

Weiteres

Vibration Fixation Method
Terminal Configuration
PAPR
Design
PET insulation
Heat sink mounting
Reference Standards
Sectional specification IEC 60384-4
Soldering Method
Package Quantity
9pcs
Minimum Order Quantity
18pcs
Weight
1700g
Further Details
Please refer to the data sheet