Snap-in, Multi Pin, Large-Size Kondensatoren

B41231A0338M067

Applications
IndustrialIndustrial
Features
Series
B41231
Status
ProductionProduction
Simulate Useful Life
Produktmarke
EPCOS
  • Aluminium-Elektrolyt-Kondensatoren:Snap-in

Bilder dienen lediglich als Referenz und zeigen Beispielprodukte.

Grösse

Diameter (D)
22mm +1.0mm
Length (L)
45mm ±2.0mm
Detail Size Information
Please refer to the data sheet

Elektrische Kennwerte

Rated Capacitance
3300μF ±20% (120Hz, 20°C)
Rated Voltage VR [DC]
80V
Surge Voltage Vs [DC]
92V
Rated Ripple Current IAC, R
4.18A (120Hz, Ta=85°C)
Maximum Permissible Ripple Current IAC, max.
8.28A (120Hz, Ta=60°C)
ESRtyp.
Zmax.
Dissipation Factor tan δ
0.2 (120Hz, 20°C)
Leakage Current
5300μA (80V, 20°C, 5min)
ESL (Self Inductance)
Lower Category Temperature
-25°C
Upper Operating Temperature
85°C
Rated Useful Life
>2000h
Further Details
Please refer to the data sheet

Weiteres

Vibration Fixation Method
Terminal Configuration
2-pin short 4.5mm
Design
PET insulation
Reference Standards
Sectional specification IEC 60384-4
Soldering Method
Package Quantity
160pcs
Minimum Order Quantity
640pcs
Weight
25g
Further Details
Please refer to the data sheet