Snap-in, Multi Pin, Large-Size Kondensatoren

B43268B5127M060

Applications
AutomotiveAutomotive
Features
High Ripple CurrentHigh Ripple Current
Series
B43268
Status
ProductionProduction
Simulate Useful Life
Calculate with AlCap Useful Life Calculation Tool
Produktmarke
EPCOS
  • Aluminium-Elektrolyt-Kondensatoren,Snap-in, Multi Pin, Large-Size Kondensatoren:B43268_kal1769

Bilder dienen lediglich als Referenz und zeigen Beispielprodukte.

Grösse

Diameter (D)
25.4mm +1.0mm
Length (L)
25mm ±2.0mm
Detail Size Information
Please refer to the data sheet

Elektrische Kennwerte

Rated Capacitance
120μF ±20% (100Hz, 20°C)
Rated Voltage VR [DC]
450V
Surge Voltage Vs [DC]
495V
Rated Ripple Current IAC, R
0.73A (120Hz, Ta=105°C)
Maximum Permissible Ripple Current IAC, max.
1.49A (120Hz, Ta=85°C)
1.99A (120Hz, Ta=60°C)
ESRtyp.
540mΩ (120Hz, 20°C)
170mΩ (360Hz, 60°C)
Zmax.
800mΩ (10kHz, 20°C)
Dissipation Factor tan δ
0.2 (120Hz, 20°C)
Leakage Current
620μA (450V, 20°C, 5min)
ESL (Self Inductance)
20nH
Lower Category Temperature
-40°C
Upper Operating Temperature
105°C
Rated Useful Life
>3000h
Further Details
Please refer to the data sheet

Weiteres

Vibration Fixation Method
Terminal Configuration
2-pin standard 6.3mm
Design
PET insulation orange
Reference Standards
Sectional specification IEC 60384-4
AEC-Q200
Soldering Method
Package Quantity
130pcs
Minimum Order Quantity
520pcs
Weight
13g
Further Details
Please refer to the data sheet