Snap-in, Multi Pin, Large-Size Kondensatoren

B43512A9338M060

Produktstatus
Production
Applications
Industrial
Features
High CVHigh CV Product
Series
B43512
Simulate Useful Life
Calculate with AlCap Useful Life Calculation Tool
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
50mm +1.0mm
Length (L)
95mm ±2.0mm
Detail Size Information
Please refer to the data sheet

Elektrische Kennwerte

Rated Capacitance
3300μF ±20% (100Hz, 20°C)
Rated Voltage VR [DC]
400V
Surge Voltage Vs [DC]
440V
Rated Ripple Current IAC, R
9.67A (100Hz, Ta=85°C)
Maximum Permissible Ripple Current IAC, max.
17.6A (100Hz, Ta=60°C)
ESRtyp.
40mΩ (100Hz, 20°C)
14mΩ (300Hz, 60°C)
Zmax.
70mΩ (10kHz, 20°C)
Dissipation Factor tan δ
0.2 (120Hz, 20°C)
Leakage Current
5800μA (400V, 20°C, 5min)
ESL (Self Inductance)
20nH
Lower Category Temperature
-40°C
Upper Operating Temperature
85°C
Rated Useful Life
>5000h
Further Details
Please refer to the data sheet

Weiteres

Vibration Fixation Method
Terminal Configuration
5-pin standard 6.3mm
Design
PET insulation
Reference Standards
Sectional specification IEC 60384-4
Soldering Method
Package Quantity
28pcs
Minimum Order Quantity
112pcs
Weight
278g
Further Details
Please refer to the data sheet

Technische Information

Ausblenden Einblenden

Technical Support Tools

Verwandter Inhalt

Mehr anzeigen