Snap-in, Multi Pin, Large-Size Kondensatoren

B43544A2128M082

Applications
IndustrialIndustrial
Features
Rapid ChargeRapid Charge / Discharge Proof
Series
B43544
Status
ProductionProduction
Simulate Useful Life
Calculate with AlCap Useful Life Calculation Tool
Produktmarke
EPCOS
  • Aluminium-Elektrolyt-Kondensatoren:Snap-in

Bilder dienen lediglich als Referenz und zeigen Beispielprodukte.

Grösse

Diameter (D)
25mm +1.4mm
Length (L)
50mm +2.2,-2.0mm
Detail Size Information
Please refer to the data sheet

Elektrische Kennwerte

Rated Capacitance
1200μF ±20% (100Hz, 20°C)
Rated Voltage VR [DC]
200V
Surge Voltage Vs [DC]
230V
Rated Ripple Current IAC, R
2.82A (100Hz, Ta=105°C)
Maximum Permissible Ripple Current IAC, max.
5.45A (100Hz, Ta=85°C)
7.37A (100Hz, Ta=60°C)
ESRtyp.
75mΩ (100Hz, 20°C)
30mΩ (300Hz, 60°C)
Zmax.
110mΩ (10kHz, 20°C)
Dissipation Factor tan δ
0.15 (120Hz, 20°C)
Leakage Current
1800μA (200V, 20°C, 5min)
ESL (Self Inductance)
20nH
Lower Category Temperature
-40°C
Upper Operating Temperature
105°C
Rated Useful Life
>3000h
Further Details
Please refer to the data sheet

Weiteres

Vibration Fixation Method
Terminal Configuration
3-pin 4.5mm
Design
PVC insulation and PET insulation cap on terminal side
Reference Standards
Sectional specification IEC 60384-4
Soldering Method
Package Quantity
115pcs
Minimum Order Quantity
460pcs
Weight
29g
Further Details
Please refer to the data sheet