Snap-in, Multi Pin, Large-Size Kondensatoren

B43544C6127M060

Applications
IndustrialIndustrial
Features
Rapid ChargeRapid Charge / Discharge Proof
Series
B43544
Status
ProductionProduction
Simulate Useful Life
Calculate with AlCap Useful Life Calculation Tool
Produktmarke
EPCOS
  • Aluminium-Elektrolyt-Kondensatoren:Snap-in

Bilder dienen lediglich als Referenz und zeigen Beispielprodukte.

Grösse

Diameter (D)
25mm +1.0mm
Length (L)
35mm ±2.0mm
Detail Size Information
Please refer to the data sheet

Elektrische Kennwerte

Rated Capacitance
120μF ±20% (100Hz, 20°C)
Rated Voltage VR [DC]
500V
Surge Voltage Vs [DC]
550V
Rated Ripple Current IAC, R
0.86A (100Hz, Ta=105°C)
Maximum Permissible Ripple Current IAC, max.
1.8A (100Hz, Ta=85°C)
2.42A (100Hz, Ta=60°C)
ESRtyp.
690mΩ (100Hz, 20°C)
190mΩ (300Hz, 60°C)
Zmax.
1030mΩ (10kHz, 20°C)
Dissipation Factor tan δ
0.2 (120Hz, 20°C)
Leakage Current
670μA (500V, 20°C, 5min)
ESL (Self Inductance)
20nH
Lower Category Temperature
-25°C
Upper Operating Temperature
105°C
Rated Useful Life
>3000h
Further Details
Please refer to the data sheet

Weiteres

Vibration Fixation Method
Terminal Configuration
2-pin standard 6.3mm
Design
PET insulation
Reference Standards
Sectional specification IEC 60384-4
Soldering Method
Package Quantity
130pcs
Minimum Order Quantity
520pcs
Weight
19g
Further Details
Please refer to the data sheet