Snap-in, Multi Pin, Large-Size Kondensatoren

B43642E2128M060

Applications
IndustrialIndustrial
Features
Series
B43642
Status
ProductionProduction
Simulate Useful Life
Calculate with AlCap Useful Life Calculation Tool
Produktmarke
EPCOS
  • Aluminium-Elektrolyt-Kondensatoren:Snap-in

Bilder dienen lediglich als Referenz und zeigen Beispielprodukte.

Grösse

Diameter (D)
30mm +1.0mm
Length (L)
45mm ±2.0mm
Detail Size Information
Please refer to the data sheet

Elektrische Kennwerte

Rated Capacitance
1200μF ±20% (100Hz, 20°C)
Rated Voltage VR [DC]
250V
Surge Voltage Vs [DC]
287.5V
Rated Ripple Current IAC, R
3.42A (100Hz, Ta=105°C)
Maximum Permissible Ripple Current IAC, max.
6.43A (100Hz, Ta=85°C)
8.67A (100Hz, Ta=60°C)
ESRtyp.
70mΩ (100Hz, 20°C)
24mΩ (300Hz, 60°C)
Zmax.
100mΩ (10kHz, 20°C)
Dissipation Factor tan δ
0.15 (120Hz, 20°C)
Leakage Current
2100μA (250V, 20°C, 5min)
ESL (Self Inductance)
20nH
Lower Category Temperature
-40°C
Upper Operating Temperature
105°C
Rated Useful Life
>3000h
Further Details
Please refer to the data sheet

Weiteres

Vibration Fixation Method
Terminal Configuration
2-pin standard 6.3mm
Design
PET insulation
Reference Standards
Sectional specification IEC 60384-4
Soldering Method
Package Quantity
80pcs
Minimum Order Quantity
320pcs
Weight
41g
Further Details
Please refer to the data sheet