Snap-in, Multi Pin, Large-Size Kondensatoren

B43644E9397M060

Applications
IndustrialIndustrial
Features
High CVHigh CV Product
Series
B43644
Status
ProductionProduction
Simulate Useful Life
Calculate with AlCap Useful Life Calculation Tool
Produktmarke
EPCOS
  • Aluminium-Elektrolyt-Kondensatoren,Snap-in, Multi Pin, Large-Size Kondensatoren:B43644

Bilder dienen lediglich als Referenz und zeigen Beispielprodukte.

Grösse

Diameter (D)
25mm +1.0mm
Length (L)
50mm ±2.0mm
Detail Size Information
Please refer to the data sheet

Elektrische Kennwerte

Rated Capacitance
390μF ±20% (100Hz, 20°C)
Rated Voltage VR [DC]
400V
Surge Voltage Vs [DC]
440V
Rated Ripple Current IAC, R
1.81A (100Hz, Ta=105°C)
Maximum Permissible Ripple Current IAC, max.
3.36A (100Hz, Ta=85°C)
4.51A (100Hz, Ta=60°C)
ESRtyp.
240mΩ (100Hz, 20°C)
60mΩ (300Hz, 60°C)
Zmax.
360mΩ (10kHz, 20°C)
Dissipation Factor tan δ
0.2 (120Hz, 20°C)
Leakage Current
1300μA (400V, 20°C, 5min)
ESL (Self Inductance)
20nH
Lower Category Temperature
-40°C
Upper Operating Temperature
105°C
Rated Useful Life
>5000h
Further Details
Please refer to the data sheet

Weiteres

Vibration Fixation Method
Terminal Configuration
2-pin standard 6.3mm
Design
PET insulation
Reference Standards
Sectional specification IEC 60384-4
Soldering Method
Package Quantity
130pcs
Minimum Order Quantity
520pcs
Weight
29g
Further Details
Please refer to the data sheet