Snap-in, Multi Pin, Large-Size Kondensatoren

B43645A5237M050 New Product

Applications
IndustrialIndustrial
Features
High CVHigh CV Product
Long LifeLong Useful Life
Series
B43645
Status
In DevelopmentIn Development
Simulate Useful Life
Calculate with AlCap Useful Life Calculation Tool
Produktmarke
EPCOS
  • Aluminium-Elektrolyt-Kondensatoren,Snap-in, Multi Pin, Large-Size Kondensatoren:B4B43645_kal1986-h

Bilder dienen lediglich als Referenz und zeigen Beispielprodukte.

Grösse

Diameter (D)
22mm +1.0mm
Length (L)
40mm +2.5,-2.0mm
Detail Size Information
Please refer to the data sheet

Elektrische Kennwerte

Rated Capacitance
230μF ±20% (120Hz, 20°C)
Rated Voltage VR [DC]
450V
Surge Voltage Vs [DC]
495V
Rated Ripple Current IAC, R
1.3A (120Hz, Ta=105°C)
Maximum Permissible Ripple Current IAC, max.
2.34A (120Hz, Ta=85°C)
3.11A (120Hz, Ta=60°C)
ESRtyp.
470mΩ (120Hz, 20°C)
120mΩ (360Hz, 60°C)
Zmax.
Dissipation Factor tan δ
0.2 (120Hz, 20°C)
Leakage Current
980μA (450V, 20°C, 5min)
ESL (Self Inductance)
20nH
Lower Category Temperature
-25°C
Upper Operating Temperature
105°C
Rated Useful Life
>5000h
Further Details
Please refer to the data sheet

Weiteres

Vibration Fixation Method
Terminal Configuration
2-pin standard 6.3mm
Design
PET insulation sleeve
Reference Standards
Sectional specification IEC 60384-4
Soldering Method
Package Quantity
160pcs
Minimum Order Quantity
640pcs
Weight
18g
Further Details
Please refer to the data sheet

Customers who viewed this product also viewed