Snap-in, Multi Pin, Large-Size Kondensatoren

B43649B5567M050

Applications
AutomotiveAutomotive
Features
High Ripple CurrentHigh Ripple Current
High CVHigh CV Product
Series
B43649
Status
ProductionProduction
Simulate Useful Life
Calculate with AlCap Useful Life Calculation Tool
Produktmarke
EPCOS
  • Aluminium-Elektrolyt-Kondensatoren,Snap-in, Multi Pin, Large-Size Kondensatoren:B43649_kal1770-d

Bilder dienen lediglich als Referenz und zeigen Beispielprodukte.

Grösse

Diameter (D)
35mm +1.0mm
Length (L)
40mm +2.5,-2.0mm
Detail Size Information
Please refer to the data sheet

Elektrische Kennwerte

Rated Capacitance
560μF ±20% (100Hz, 20°C)
Rated Voltage VR [DC]
450V
Surge Voltage Vs [DC]
495V
Rated Ripple Current IAC, R
2.06A (120Hz, Ta=105°C)
Maximum Permissible Ripple Current IAC, max.
3.68A (120Hz, Ta=85°C)
4.95A (120Hz, Ta=60°C)
ESRtyp.
200mΩ (120Hz, 20°C)
65mΩ (360Hz, 60°C)
Zmax.
320mΩ (10kHz, 20°C)
Dissipation Factor tan δ
0.2 (120Hz, 20°C)
Leakage Current
1800μA (450V, 20°C, 5min)
ESL (Self Inductance)
20nH
Lower Category Temperature
-25°C
Upper Operating Temperature
105°C
Rated Useful Life
>3000h
Further Details
Please refer to the data sheet

Weiteres

Vibration Fixation Method
Terminal Configuration
2-pin standard 6.3mm
Design
PET insulation sleeve
Reference Standards
Sectional specification IEC 60384-4
AEC-Q200
Soldering Method
Package Quantity
60pcs
Minimum Order Quantity
240pcs
Weight
41g
Further Details
Please refer to the data sheet