SMD-NTC-Thermistoren (Sensoren)
NTCG104LH104HT1
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
| Widerstand [bei 25°C] |
|
| Widerstandstoleranz |
|
| B-Wert (Typ.) [25/50°C] |
|
| B-Wert (Typ.) [25/85°C] |
|
| B-Wert (Typ.) [25/100°C] |
|
| B-Wert Toleranz |
|
| Max. elektrische Leistung [bei 25°C] |
|
| Erlaubter Betriebsstrom [at 25°C] |
|
| Thermische Verlustleistungskonstante [bei 25°C] |
|
Weiteres
| Max. Betriebstemperatur |
|
| Lötverfahren |
|
| UL Aktennummer |
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
Bedrahtete Scheibenkondensatoren (Hochspannungs-Keramik- Kondensatoren)
CK45-B3FD102KYVNA
Capacitance=1nF
Edc=3000Vdc
T.C.=B
DxT: 9x6mm ,F: 7.5mm
Halogen-free
SMD / SMT-Induktivitäten (Spulen)
NLV32T-101J-EFD
L=100μH
Q=20
L x W x T :
3.2 x 2.5 x 2.2mm
3-Leiter-Durchführungsfilter
MEM2012S201RT001
Cut-Off frequency=200MHz
Rated current=250mA
L x W x T :
2mm x 1.25mm x 0.85mm
SMD Scheibenvaristoren (CU)
B72650M0251K072
Max. Operating Voltage [AC]=250Vrms
Max. Surge Current Imax(8/20μs,1time)=400A
SMD-NTC-Thermistoren (Sensoren)
NTCG063JF103FTB
Resistance (at 25°C)=10kΩ
Resistance Tolerance (at 25°C)=±1%
SMD-NTC-Thermistoren (Sensoren)
NTCG063JH103HTB
Resistance (at 25°C)=10kΩ
Resistance Tolerance (at 25°C)=±3%
SMD-NTC-Thermistoren (Sensoren)
NTCG064BF473HTBX
Resistance (at 25°C)=47kΩ
Resistance Tolerance (at 25°C)=±3%
SMD-NTC-Thermistoren (Sensoren)
NTCG104BF473FT1SX
Resistance (at 25°C)=47kΩ
Resistance Tolerance (at 25°C)=±1%
SMD-NTC-Thermistoren (Sensoren)
NTCG104BF473JT1SX
Resistance (at 25°C)=47kΩ
Resistance Tolerance (at 25°C)=±5%
SMD-NTC-Thermistoren (Sensoren)
NTCG104BH103JT1
Resistance (at 25°C)=10kΩ
Resistance Tolerance (at 25°C)=±5%