Introduction to the examples of use: Yutaka Electronics Industry Company Limited, “MPSs (multi-power systems) using the EZA2500 bidirectional DC-DC converter”
MPSs (multi-power systems) by Yutaka Electronics Industry Company Limited are DC power supply devices with energy storage functions and the EZA2500 bidirectional DC-DC converters are used as charge/discharge power supplies for lithium ion batteries.
An outline and a system configuration of MPSs are as shown in the figure below.
| Outline of MPSs (multi-power systems) |
|---|
| ●DC power supply devices with energy storage functions |
| 2.5kW output (DC100V for lighting in offices) Also compatible with AC100V outputs (for emergencies) Reduced environmental load with the inputting of solar power generation (2kW) A power share system with the HVDC (350-380V) |
| 《The role of EZA series bidirectional DC-DC converters》 |
| As a lithium ion (9.6kWh) power supply for charging and discharging External controlling |
An outline and a system configuration of MPSs (multi-power systems) developed by Yutaka Electronics Industry Company Limited
* In operation at a Yutaka Electronics Industry Company Limited factory