Aluminum Electrolytic Capacitors for Industry Selection Guide
Snap-in Capacitors, high-voltage series- +85ºC
- +105ºC
- +125ºC
Multi-pin Capacitors- +85ºC
- +105ºC
Optimized for | Useful Life | ||
---|---|---|---|
3000h | 5000h | 10000h | |
Performance [A per Capacitance] |
B43612+85ºC ![]() |
||
B43513 / B43523+85ºC |
|||
Standard | B43516 / B43526+105ºC |
B43611+85ºC ![]() |
|
Compactness [CxV per Volume] |
B43613NEW +105ºC ![]() |
B43613NEW +105ºC ![]() |
|
B43512 / B43522+85ºC |
|||
B43610+85ºC ![]() |
Capacitors with Screw Terminals- +85ºC
- +105ºC
Optimized for | Useful Life | |||||
---|---|---|---|---|---|---|
5000h | 6000h | 8000h | 10000h | 12000h | 15000h | |
Performance [A per Capacitance] |
B43743 / B43763+105ºC ![]() |
B43700 / B43720+85ºC ![]() |
B43706 / B43726+85ºC ![]() |
|||
B43705 / B43725+85ºC ![]() |
||||||
Standard | B43701 / B43721+85ºC ![]() |
B43712 / B43732+85ºC ![]() |
B43704 / B43724+85ºC ![]() |
B43713 / B43733+85ºC ![]() |
||
Compactness [CxV per Volume] |
B43703 / B43723+85ºC ![]() |
|||||
B43742 / B43762+105ºC ![]() |
||||||
B43707 / B43727+85ºC ![]() |
||||||