Power Capacitors for DC Link (MKP cylindrical) Selection Guide
Features | Standard | Metal top | Resin top | Low LSI / ULSI HF |
---|---|---|---|---|
DC Link | B2562* For DC link standard applications Renewable energies Industrial drives and traction |
B2568* Tightly sealed for operations in harsh environment and ultra low ESL LS<14nH with 4 terminals |
B2569* High humidity resistance 1.3 UN, 85 °C/85%/500 h Improved high Partial Discharge (PD) extinction voltage >1.6 kVac (10 pC) |
B2563* Low Inductance design LS <13 nH, DC link for e-mobility and EV charger applications |
Voltage Range | 700 VDC → 2000 VDC | 900 VDC → 3000 VDC | 700VDC → 3000 VDC | 600 VDC → 2000 VDC |
Capacitance Range |
40 µF → 4000 µF | 50 µF → 4000 µF | 45 µF → 5500 µF | 20 µF → 400 µF |
Diameter | 85 mm ≤ D ≤ 116 mm | 85 mm ≤ D ≤ 136 mm | 75 mm ≤ D ≤ 136 mm | D = 85 mm |
Hight | 70 mm ≤ H ≤ 345 mm | 99 mm ≤ H ≤ 368 mm | 95mm ≤ H ≤ 370 mm | 50 mm ≤ H ≤ 65 mm |
Reference Standards |
IEC 61071 RoHS UL-810 compliant |
IEC 61071 RoHS |
IEC 61071 RoHS UL-810 compliant |
IEC 61071 RoHS |
Typical Construction |
![]() |
![]() |
![]() |
![]() |