Single-Ended (Radial) Capacitors

B41864A5808A004

New Product
Product Status
In Development
Applications
Automotive
Features
High CVHigh CV Product
Series
B41864
Simulate Useful Life
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachPb Free

Images are for reference only and show example products.

Size

Diameter (D)
16mm +0.5mm
Length (L)
35.5mm +2.0mm
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Rated Capacitance
8000μF +30% (120Hz, 20°C)
Rated Voltage VR [DC]
25V
Surge Voltage Vs [DC]
28.75V
Rated Ripple Current IAC, R
2.4A (100kHz, Ta=105°C)
Maximum Permissible Ripple Current IAC, max.
ESRmax.
34mΩ (100kHz, 20°C)
112mΩ (100kHz, -40°C)
Dissipation Factor tan δ
0.34 (120Hz, 20°C)
Leakage Current
2000μA (25V, 20°C, 2min)
ESL (Self Inductance)
26nH
Lower Category Temperature
-40°C
Upper Operating Temperature
105°C
Rated Useful Life
>5000h
Further Details
Please refer to the data sheet

Other

Vibration Resistance
20g
Vibration Fixation Method
Case
Terminal Style
Single-ended
Terminal Configuration
J leads
Design
Insulation sleeve black
Reference Standards
Sectional specification IEC 60384-4
Packing
Blister
Package Quantity
150pcs
Minimum Order Quantity
1800pcs
Weight
13g
Further Details
Please refer to the data sheet

Tech Info

Collapse all Expand all

Related articles

Show more