Single-Ended (Radial) Capacitors

B41866C6107M002

Product Status
Production
Applications
Automotive
Features
Series
B41866
Simulate Useful Life
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreePb Free

Images are for reference only and show example products.

Size

Diameter (D)
10mm +0.5mm
Length (L)
12.5mm +1.0mm
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Rated Capacitance
100μF ±20% (120Hz, 20°C)
Rated Voltage VR [DC]
50V
Surge Voltage Vs [DC]
57.5V
Rated Ripple Current IAC, R
0.45A (100kHz, Ta=125°C)
Maximum Permissible Ripple Current IAC, max.
ESRmax.
373mΩ (10kHz, 20°C)
2980mΩ (10kHz, -40°C)
Dissipation Factor tan δ
0.1 (120Hz, 20°C)
Leakage Current
50μA (50V, 20°C, 5min)
ESL (Self Inductance)
20nH
Lower Category Temperature
-55°C
Upper Operating Temperature
125°C
Rated Useful Life
>3000h
Further Details
Please refer to the data sheet

Other

Vibration Resistance
20g
Vibration Fixation Method
Case
Terminal Style
Single-ended
Terminal Configuration
Cut
Design
PET insulation orange
Reference Standards
Sectional specification IEC 60384-4
AEC-Q200
Packing
Bulk
Package Quantity
1000pcs
Minimum Order Quantity
12000pcs
Weight
1.6g
Further Details
Please refer to the data sheet

Tech Info

Collapse all Expand all

3rd Party ECAD models

Related articles

Show more