Single-Ended (Radial) Capacitors

B41866C7127M008

Product Status
Obsolete
Recommended Alternate Part No. : None
Discontinue Issue Date : Jun.9, 2023
Last Purchase Order Date : Nov.30, 2023
Last Shipment Date : Feb.29, 2024
Applications
Automotive
Features
Series
B41866
Simulate Useful Life
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreePb Free

Images are for reference only and show example products.

Size

Diameter (D)
8mm +0.5mm
Length (L)
11.5mm +1.5mm
Detail Size Information

Electrical Characteristics

Rated Capacitance
120μF ±20% (120Hz, 20°C)
Rated Voltage VR [DC]
35V
Surge Voltage Vs [DC]
40.25V
Rated Ripple Current IAC, R
0.29A (100kHz, Ta=125°C)
Maximum Permissible Ripple Current IAC, max.
ESRmax.
646mΩ (10kHz, 20°C)
5170mΩ (10kHz, -40°C)
Dissipation Factor tan δ
0.12 (120Hz, 20°C)
Leakage Current
42μA (35V, 20°C, 5min)
ESL (Self Inductance)
20nH
Lower Category Temperature
-55°C
Upper Operating Temperature
125°C
Rated Useful Life
>2000h
Further Details

Other

Vibration Resistance
20g
Vibration Fixation Method
Case
Terminal Style
Single-ended
Terminal Configuration
Radial long leads
Design
PET insulation orange
Reference Standards
Sectional specification IEC 60384-4
AEC-Q200
Packing
Taped in Ammo Pack
Package Quantity
1000pcs
Minimum Order Quantity
12000pcs
Weight
1g
Further Details

Tech Info

Collapse all Expand all

3rd Party ECAD models

Related articles

Show more