Single-Ended (Radial) Capacitors

B41868C5388M012

Product Status
Production
Applications
Automotive
Features
High Ripple CurrentHigh Ripple Current
150°C150°C
Series
B41868
Simulate Useful Life
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreePb Free

Images are for reference only and show example products.

Size

Diameter (D)
16mm +0.5mm
Length (L)
35.5mm +2.0mm
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Rated Capacitance
3800μF ±20% (120Hz, 20°C)
Rated Voltage VR [DC]
25V
Surge Voltage Vs [DC]
28.75V
Rated Ripple Current IAC, R
2.52A (100kHz, Ta=150°C)
Maximum Permissible Ripple Current IAC, max.
6.72A (100kHz, Ta=125°C)
ESRmax.
33mΩ (100kHz, 20°C)
390mΩ (100kHz, -40°C)
Dissipation Factor tan δ
0.18 (120Hz, 20°C)
Leakage Current
2900μA (25V, 20°C, 1min)
ESL (Self Inductance)
26nH
Lower Category Temperature
-40°C
Upper Operating Temperature
150°C
Rated Useful Life
>2000h
Further Details
Please refer to the data sheet

Other

Vibration Resistance
20g
Vibration Fixation Method
Case
Terminal Style
Single-ended
Terminal Configuration
Bent 90°
Design
Coated aluminum case
Reference Standards
Sectional specification IEC 60384-4
AEC-Q200
Packing
Blister
Package Quantity
150pcs
Minimum Order Quantity
1800pcs
Weight
9.2g
Further Details
Please refer to the data sheet

Tech Info

Collapse all Expand all

Related articles

Show more