Single-Ended (Radial) Capacitors

B41898A5278M002

Product Status
Obsolete
Discontinue Issue Date : May.28, 2021
Last Purchase Order Date : Nov.30, 2021
Last Shipment Date : Mar.1, 2022
Applications
Automotive
Features
Long LifeLong Useful Life
Series
B41898
Simulate Useful Life
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreePb Free

Images are for reference only and show example products.

Size

Diameter (D)
16mm +0.5mm
Length (L)
35.5mm +2.0mm
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Rated Capacitance
2700μF ±20% (120Hz, 20°C)
Rated Voltage VR [DC]
25V
Surge Voltage Vs [DC]
28.75V
Rated Ripple Current IAC, R
3.05A (100kHz, Ta=125°C)
Maximum Permissible Ripple Current IAC, max.
ESRmax.
21mΩ (10kHz, 20°C)
168mΩ (10kHz, -40°C)
Dissipation Factor tan δ
0.16 (120Hz, 20°C)
Leakage Current
680μA (25V, 20°C, 5min)
ESL (Self Inductance)
26nH
Lower Category Temperature
-40°C
Upper Operating Temperature
125°C
Rated Useful Life
>10000h
Further Details
Please refer to the data sheet

Other

Vibration Resistance
20g
Vibration Fixation Method
Case
Terminal Style
Single-ended
Terminal Configuration
Cut
Design
Coated aluminum case
Reference Standards
Sectional specification IEC 60384-4
AEC-Q200
Packing
Bulk
Package Quantity
100pcs
Minimum Order Quantity
1200pcs
Weight
9.2g
Further Details
Please refer to the data sheet

Tech Info

Collapse all Expand all

Related articles

Show more