Single-Ended (Radial) Capacitors

B41899A5538M004

Product Status
Production
Applications
Automotive
Features
High Ripple CurrentHigh Ripple Current
High CVHigh CV Product
150°C150°C
Series
B41899
Simulate Useful Life
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreePb Free

Images are for reference only and show example products.

Size

Diameter (D)
16mm +0.5mm
Length (L)
25mm +2.0mm
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Rated Capacitance
5300μF ±20% (120Hz, 20°C)
Rated Voltage VR [DC]
25V
Surge Voltage Vs [DC]
27.5V
Rated Ripple Current IAC, R
2.87A (100kHz, Ta=135°C)
Maximum Permissible Ripple Current IAC, max.
4.42A (100kHz, Ta=125°C)
ESRmax.
28mΩ (100kHz, 20°C)
220mΩ (100kHz, -40°C)
Dissipation Factor tan δ
0.14 (120Hz, 20°C)
Leakage Current
4000μA (25V, 20°C, 1min)
ESL (Self Inductance)
26nH
Lower Category Temperature
-40°C
Upper Operating Temperature
135°C
Rated Useful Life
>3000h
Further Details
Please refer to the data sheet

Other

Vibration Resistance
20g
Vibration Fixation Method
Case
Terminal Style
Single-ended
Terminal Configuration
J leads
Design
Coated aluminum case
Reference Standards
Sectional specification IEC 60384-4
AEC-Q200
Packing
Blister
Package Quantity
216pcs
Minimum Order Quantity
2592pcs
Weight
9g
Further Details
Please refer to the data sheet

Tech Info

Collapse all Expand all

3rd Party ECAD models

Related articles

Show more