Single-Ended (Radial) Capacitors

B43890A4336M002

Product Status
Production
Applications
Industrial
Features
Long LifeLong Useful Life
Series
B43890
Simulate Useful Life
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreePb Free

Images are for reference only and show example products.

Size

Diameter (D)
16mm +0.5mm
Length (L)
20mm +2.0mm
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Rated Capacitance
33μF ±20% (120Hz, 20°C)
Rated Voltage VR [DC]
350V
Surge Voltage Vs [DC]
385V
Rated Ripple Current IAC, R
0.75A (100kHz, Ta=105°C)
Maximum Permissible Ripple Current IAC, max.
ESRmax.
Dissipation Factor tan δ
0.24 (120Hz, 20°C)
Leakage Current
360μA (350V, 20°C, 5min)
ESL (Self Inductance)
26nH
Lower Category Temperature
-25°C
Upper Operating Temperature
105°C
Rated Useful Life
>15000h
Further Details
Please refer to the data sheet

Other

Vibration Resistance
20g
Vibration Fixation Method
Case
Terminal Style
Single-ended
Terminal Configuration
Cut
Design
Insulation sleeve black
Reference Standards
Sectional specification IEC 60384-4
Packing
Bulk
Package Quantity
200pcs
Minimum Order Quantity
2400pcs
Weight
5.5g
Further Details
Please refer to the data sheet

Tech Info

Collapse all Expand all

3rd Party ECAD models

Related articles

Show more