Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CC45SL3AD220JYVNA
|
|
Size
| Diameter(D) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Q (Min.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
C1005X5R1E105K050BC
Capacitance=1μF
Edc=25V
T.C.=X5R
LxWxT:1x0.5x0.5mm
General
Multilayer Ceramic Chip Capacitors
C3216C0G2J103J160AE
Capacitance=10nF
Edc=630V
T.C.=C0G
LxWxT:3.2x1.6x1.6mm
Soft termination
MLCC with Dipped Radial Lead
FG28C0G1H560JNT06
Capacitance=56pF
Edc=50V
T.C.=C0G
LxWxT:4x5.5x2.5mm, Lead pitch:5mm
General
MLCC with Dipped Radial Lead
FG28C0G1H821JNT06
Capacitance=820pF
Edc=50V
T.C.=C0G
LxWxT:4x5.5x2.5mm, Lead pitch:5mm
General
PhaseCap® Compact Capacitors
B25673A4152A080
Output[50Hz] = 15kvar
Output[60Hz] = 18kvar
Rated Voltage = 480VAC
SMD / SMT Inductors (Coils)
SPM5030T-3R3M-HZ
L=3.3μH
Rated current=4.3A
L x W x T :
5.2 x 5 x 3mm
SMD / SMT Inductors (Coils)
VLCF4028T-470MR48-2
L=47μH
Rated current=0.68A
L x W x T :
4 x 4 x 2.8mm
Signal Line Common Mode Chokes/Filters
TCM06U2-150-2P-T201
Cutoff Frequency=13.0GHz
Rated current=0.1A
L x W x T :
0.65mm x 0.5mm x 0.3mm
Power Line Common Mode Chokes/Filters
ACM4520-142-2P-T000
|Z|=1400Ω at 100MHz
Rated current=1.5A
L x W x T :
4.7mm x 4.5mm x 2mm
Filters
DEA162450BT-7219A1
Pass Band=2400 to 2500MHz
Zc=50se | TI CC253x bal