Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CC45SL3AD221JYVNA

Product Status
Production
Applications
Commercial Grade
Feature
Low DLow Dissipation
Halogen-freeHalogen-free
Series
CC45
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen Free

Images are for reference only and show example products.

Size

Diameter(D)
8.50mm Max.
Thickness(T)
5.00mm Max.
Lead Gap(F)
5.00mm +0.80,-0.20mm
Lead Diameter(d)
0.60mm ±0.05mm

Electrical Characteristics

Capacitance
220pF ±5%
Rated Voltage
1kVDC
Withstanding Voltage
2kVDC
Temperature Characteristic
SL(+350 to -1000ppm/°C)
Q (Min.)
1000
Insulation Resistance (Min.)
10000MΩ

Other

Soldering Method
Wave (Flow)
Iron Soldering
Lead Length / Package Type
Taping
AEC-Q200
NO
Package Quantity
1000pcs

Tech Info

Collapse all Expand all

Documents

Technical Support Tools

3rd Party ECAD models

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...

Customer who viewed this product also viewed

Multilayer Ceramic Chip Capacitors

C1608JB1C106M080AB

Capacitance=10μF
Edc=16V
T.C.=JB

LxWxT:1.6x0.8x0.8mm
General

Multilayer Ceramic Chip Capacitors

C3216X5R1E226M160AB

Capacitance=22μF
Edc=25V
T.C.=X5R

LxWxT:3.2x1.6x1.6mm
General

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CC45SL3AD101JYVNA

Capacitance=100pF
Edc=1000Vdc
T.C.=SL

DxT: 6.5x5mm ,F: 5mm
Low Dissipation
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CC45SL3AD330JYVNA

Capacitance=33pF
Edc=1000Vdc
T.C.=SL

DxT: 5.5x5mm ,F: 5mm
Low Dissipation
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CC45SL3AD331JYVNA

Capacitance=330pF
Edc=1000Vdc
T.C.=SL

DxT: 10x5mm ,F: 5mm
Low Dissipation
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CC45SL3DD101JYGNA

Capacitance=100pF
Edc=2000Vdc
T.C.=SL

DxT: 7.5x5mm ,F: 5mm
Low Dissipation
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CC45SL3DD220JYVNA

Capacitance=22pF
Edc=2000Vdc
T.C.=SL

DxT: 5.5x5mm ,F: 5mm
Low Dissipation
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CC45SL3DD270JYNNA

Capacitance=27pF
Edc=2000Vdc
T.C.=SL

DxT: 5.5x5mm ,F: 5mm
Low Dissipation
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CC45SL3DD680JYVNA

Capacitance=68pF
Edc=2000Vdc
T.C.=SL

DxT: 6.5x5mm ,F: 5mm
Low Dissipation
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CD45-E2GA472M-VKA

Capacitance=4.7nF
Edc=400Vac
T.C.=E

DxT: 13x6mm ,F: 10mm
Safety Standard approved
Halogen-free