Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CC45SL3AD271JYGNA
|
|
Size
| Diameter(D) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Q (Min.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
C1608X5R1V684K080AB
Capacitance=0.68μF
Edc=35V
T.C.=X5R
LxWxT:1.6x0.8x0.8mm
General
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CC45SL3AD100JYGNA
Capacitance=10pF
Edc=1000Vdc
T.C.=SL
DxT: 5.5x5mm ,F: 5mm
Low Dissipation
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CC45SL3AD221JYGNA
Capacitance=220pF
Edc=1000Vdc
T.C.=SL
DxT: 8.5x5mm ,F: 5mm
Low Dissipation
Halogen-free