Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CC45SL3AD331JYNNA
|
|
Size
| Diameter(D) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Q (Min.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
C1005C0G1H101J050BA
Capacitance=100pF
Edc=50V
T.C.=C0G
LxWxT:1x0.5x0.5mm
General
Multilayer Ceramic Chip Capacitors
C3225X7R2A106K250AC
Capacitance=10μF
Edc=100V
T.C.=X7R
LxWxT:3.2x2.5x2.5mm
Mid Volt. (100 to 630V)
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CC45SL3AD121JYGNA
Capacitance=120pF
Edc=1000Vdc
T.C.=SL
DxT: 7x5mm ,F: 5mm
Low Dissipation
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CC45SL3AD221JYNNA
Capacitance=220pF
Edc=1000Vdc
T.C.=SL
DxT: 8.5x5mm ,F: 5mm
Low Dissipation
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CC45SL3AD331JYGNA
Capacitance=330pF
Edc=1000Vdc
T.C.=SL
DxT: 10x5mm ,F: 5mm
Low Dissipation
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CC45SL3AD331JYVNA
Capacitance=330pF
Edc=1000Vdc
T.C.=SL
DxT: 10x5mm ,F: 5mm
Low Dissipation
Halogen-free
Piezoelectric Buzzers
PST1240P02
Sound Pressure Level=75dB min
Freq.=4000Hz nom
High-Voltage Contactors
B88269X3840C011
Nominal coil voltage=24V DC
Continuous operating current=500A