Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CC45SL3DD120JYNNA
|
|
Size
| Diameter(D) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Q (Min.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
C0603X7R1E101K030BA
Capacitance=100pF
Edc=25V
T.C.=X7R
LxWxT:0.6x0.3x0.3mm
General
Multilayer Ceramic Chip Capacitors
C1005C0G1H331J050BA
Capacitance=330pF
Edc=50V
T.C.=C0G
LxWxT:1x0.5x0.5mm
General
Multilayer Ceramic Chip Capacitors
C1005C0G2A101J050BA
Capacitance=100pF
Edc=100V
T.C.=C0G
LxWxT:1x0.5x0.5mm
Mid Volt. (100 to 630V)
Multilayer Ceramic Chip Capacitors
C1005X5R1C473M050BA
Capacitance=47nF
Edc=16V
T.C.=X5R
LxWxT:1x0.5x0.5mm
General
Multilayer Ceramic Chip Capacitors
C1608C0G2A151J080AA
Capacitance=150pF
Edc=100V
T.C.=C0G
LxWxT:1.6x0.8x0.8mm
Mid Volt. (100 to 630V)
Multilayer Ceramic Chip Capacitors
C1608NP01H221J080AA
Capacitance=220pF
Edc=50V
T.C.=NP0
LxWxT:1.6x0.8x0.8mm
High Temp. (Up to 150ºC)
Multilayer Ceramic Chip Capacitors
CGA4F2X7R2A103K085AE
Capacitance=10nF
Edc=100V
T.C.=X7R
LxWxT:2x1.25x0.85mm
Soft termination
AEC-Q200
Multilayer Ceramic Chip Capacitors
CGA6M2X7R2A105K200AE
Capacitance=1μF
Edc=100V
T.C.=X7R
LxWxT:3.2x2.5x2mm
Soft termination
AEC-Q200
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CC45SL3AD101JYNNA
Capacitance=100pF
Edc=1000Vdc
T.C.=SL
DxT: 6.5x5mm ,F: 5mm
Low Dissipation
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CC45SL3AD560JYNNA
Capacitance=56pF
Edc=1000Vdc
T.C.=SL
DxT: 5.5x5mm ,F: 5mm
Low Dissipation
Halogen-free