Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CC45SL3DD121JYGNA
|
|
Size
| Diameter(D) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Q (Min.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
C1005X5R1C224K050BB
Capacitance=0.22μF
Edc=16V
T.C.=X5R
LxWxT:1x0.5x0.5mm
General
Multilayer Ceramic Chip Capacitors
C1005X5R1C473M050BA
Capacitance=47nF
Edc=16V
T.C.=X5R
LxWxT:1x0.5x0.5mm
General
Multilayer Ceramic Chip Capacitors
C1005X7S1A474K050BC
Capacitance=0.47μF
Edc=10V
T.C.=X7S
LxWxT:1x0.5x0.5mm
General
Multilayer Ceramic Chip Capacitors
C1608C0G2A151J080AA
Capacitance=150pF
Edc=100V
T.C.=C0G
LxWxT:1.6x0.8x0.8mm
Mid Volt. (100 to 630V)
Multilayer Ceramic Chip Capacitors
C1608X7R1A225K080AC
Capacitance=2.2μF
Edc=10V
T.C.=X7R
LxWxT:1.6x0.8x0.8mm
General
Multilayer Ceramic Chip Capacitors
CGA4F2X7R2A103K085AE
Capacitance=10nF
Edc=100V
T.C.=X7R
LxWxT:2x1.25x0.85mm
Soft termination
AEC-Q200
Multilayer Ceramic Chip Capacitors
CGA4J1X7R1E475K125AD
Capacitance=4.7μF
Edc=25V
T.C.=X7R
LxWxT:2x1.25x1.25mm
Conductive Epoxy
AEC-Q200
Multilayer Ceramic Chip Capacitors
CGA5L2C0G1H104J160AE
Capacitance=100nF
Edc=50V
T.C.=C0G
LxWxT:3.2x1.6x1.6mm
Soft termination
AEC-Q200
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CC45SL3AD101JYGNA
Capacitance=100pF
Edc=1000Vdc
T.C.=SL
DxT: 6.5x5mm ,F: 5mm
Low Dissipation
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CC45SL3AD101JYVNA
Capacitance=100pF
Edc=1000Vdc
T.C.=SL
DxT: 6.5x5mm ,F: 5mm
Low Dissipation
Halogen-free