Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CC45SL3DD151JYVNA
|
|
Size
| Diameter(D) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Q (Min.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
C1005X5R1H104K050BB
Capacitance=0.1μF
Edc=50V
T.C.=X5R
LxWxT:1x0.5x0.5mm
General
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CC45SL3DD101JYVNA
Capacitance=100pF
Edc=2000Vdc
T.C.=SL
DxT: 7.5x5mm ,F: 5mm
Low Dissipation
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CC45SL3DD221JYVNA
Capacitance=220pF
Edc=2000Vdc
T.C.=SL
DxT: 10x5mm ,F: 5mm
Low Dissipation
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CC45SL3DD270JYVNA
Capacitance=27pF
Edc=2000Vdc
T.C.=SL
DxT: 5.5x5mm ,F: 5mm
Low Dissipation
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CC45SL3DD331JYVNA
Capacitance=330pF
Edc=2000Vdc
T.C.=SL
DxT: 11.5x5mm ,F: 7.5mm
Low Dissipation
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD16-E2GA472MYGS
Capacitance=4.7nF
Edc=400Vac
T.C.=E
DxT: 15.5x7mm ,F: 10mm
Safety Standard approved
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS45-F2GA103M-NKA
Capacitance=10nF
Edc=400Vac
T.C.=E
DxT: 14.5x5mm ,F: 7.5mm
Safety Standard approved
Halogen-free
Capacitors for DC Link
B32676G6126K000
12uF, 630V DC
28mm(W) x 42.5mm(H) x 42mm(L)
Power Line EMC Filters
RSEN-2006
1-phase(250V), Rated Current:6A
Multipurpose, Block terminal
µPOL™ Embedded DC-DC Converters
FS3303-0400-AL
L x W x T :
2.5 x 2.5 x 1.21mm
Vin: 2.75 to 5.5V
Vout=0.4V, Iout=3A