Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CC45SL3DD221JYGNA
|
|
Size
| Diameter(D) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Q (Min.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
C3216C0G2J392G085AA
Capacitance=3.9nF
Edc=630V
T.C.=C0G
LxWxT:3.2x1.6x0.85mm
Mid Volt. (100 to 630V)
Multilayer Ceramic Chip Capacitors
C3225C0G3A182J200AE
Capacitance=1.8nF
Edc=1000V
T.C.=C0G
LxWxT:3.2x2.5x2mm
Soft termination
Multilayer Ceramic Chip Capacitors
C3225C0G3A392G200AE
Capacitance=3.9nF
Edc=1000V
T.C.=C0G
LxWxT:3.2x2.5x2mm
Soft termination
Multilayer Ceramic Chip Capacitors
C3225C0G3A472G200AC
Capacitance=4.7nF
Edc=1000V
T.C.=C0G
LxWxT:3.2x2.5x2mm
High Volt. (1000V and over)
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CC45SL3AD100JYGNA
Capacitance=10pF
Edc=1000Vdc
T.C.=SL
DxT: 5.5x5mm ,F: 5mm
Low Dissipation
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CC45SL3AD221JYGNA
Capacitance=220pF
Edc=1000Vdc
T.C.=SL
DxT: 8.5x5mm ,F: 5mm
Low Dissipation
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CC45SL3AD471JYVNA
Capacitance=470pF
Edc=1000Vdc
T.C.=SL
DxT: 11.5x5mm ,F: 7.5mm
Low Dissipation
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CC45SL3DD221JYVNA
Capacitance=220pF
Edc=2000Vdc
T.C.=SL
DxT: 10x5mm ,F: 5mm
Low Dissipation
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CC45SL3FD221JYGNA
Capacitance=220pF
Edc=3000Vdc
T.C.=SL
DxT: 12x6mm ,F: 7.5mm
Low Dissipation
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CC45SL3JD030CYGNA
Capacitance=3pF
Edc=6000Vdc
T.C.=SL
DxT: 7.5x6mm ,F: 7.5mm
Low Dissipation
Halogen-free