Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CC45SL3DD391JYVNA

Product Status
Production (NRND)
Applications
Commercial Grade
Feature
Low DLow Dissipation
Halogen-freeHalogen-free
Series
CC45
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen Free

Images are for reference only and show example products.

Size

Diameter(D)
12.50mm Max.
Thickness(T)
5.00mm Max.
Lead Gap(F)
7.50mm ±0.80mm
Lead Diameter(d)
0.60mm ±0.05mm

Electrical Characteristics

Capacitance
390pF ±5%
Rated Voltage
2kVDC
Withstanding Voltage
4kVDC
Temperature Characteristic
SL(+350 to -1000ppm/°C)
Q (Min.)
1000
Insulation Resistance (Min.)
10000MΩ

Other

Soldering Method
Wave (Flow)
Iron Soldering
Lead Length / Package Type
Taping
AEC-Q200
NO
Package Quantity
1000pcs

Tech Info

Collapse all Expand all

Documents

Technical Support Tools

3rd Party ECAD models

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...