Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CC45SL3DD680JYNNA
|
|
Size
| Diameter(D) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Q (Min.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
C2012X7R2A223K125AA
Capacitance=22nF
Edc=100V
T.C.=X7R
LxWxT:2x1.25x1.25mm
Mid Volt. (100 to 630V)
Multilayer Ceramic Chip Capacitors
C2012X7R2A473K125AA
Capacitance=47nF
Edc=100V
T.C.=X7R
LxWxT:2x1.25x1.25mm
Mid Volt. (100 to 630V)
Multilayer Ceramic Chip Capacitors
C2012X8R1H104K125AA
Capacitance=0.1μF
Edc=50V
T.C.=X8R
LxWxT:2x1.25x1.25mm
High Temp. (Up to 150ºC)
Multilayer Ceramic Chip Capacitors
C3225C0G3B103G250AC
Capacitance=10nF
Edc=1250V
T.C.=C0G
LxWxT:3.2x2.5x2.5mm
High Volt. (1000V and over)
Multilayer Ceramic Chip Capacitors
CGA3E1X7R1C105K080AC
Capacitance=1μF
Edc=16V
T.C.=X7R
LxWxT:1.6x0.8x0.8mm
General
AEC-Q200
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CC45SL3DD271JYGNA
Capacitance=270pF
Edc=2000Vdc
T.C.=SL
DxT: 11x5mm ,F: 7.5mm
Low Dissipation
Halogen-free