Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CC45SL3FD121JYGNA
|
|
Size
| Diameter(D) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Q (Min.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
C1005C0G1H010B050BA
Capacitance=1pF
Edc=50V
T.C.=C0G
LxWxT:1x0.5x0.5mm
General
Multilayer Ceramic Chip Capacitors
C1005X5R0J335K050BC
Capacitance=3.3μF
Edc=6.3V
T.C.=X5R
LxWxT:1x0.5x0.5mm
General
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CC45SL3FD151JYGNA
Capacitance=150pF
Edc=3000Vdc
T.C.=SL
DxT: 10x6mm ,F: 7.5mm
Low Dissipation
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CC45SL3FD221JYGNA
Capacitance=220pF
Edc=3000Vdc
T.C.=SL
DxT: 12x6mm ,F: 7.5mm
Low Dissipation
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3AD101KYVNA
Capacitance=100pF
Edc=1000Vdc
T.C.=B
DxT: 5.5x5mm ,F: 5mm
Halogen-free
SMD / SMT Inductors (Coils)
VLS201610CX-4R7M-1
L=4.7μH
Rated current=1.18A
L x W x T :
2 x 1.6 x 1mm
Chip Beads
MMZ1608B102CTA00
|Z|=1000Ω at 100MHz
Rated current=300mA
L x W x T :
1.6mm x 0.8mm x 0.8mm
Power Line Common Mode Chokes/Filters
ACM12V-701-2PL-TL00
|Z|=700Ω at 100MHz
Rated current=8A
L x W x T :
12mm x 11mm x 6mm