Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CC45SL3FD470JYGNA
|
|
Size
| Diameter(D) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Q (Min.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
C1005NP01H151J050BA
Capacitance=150pF
Edc=50V
T.C.=NP0
LxWxT:1x0.5x0.5mm
High Temp. (Up to 150ºC)
Multilayer Ceramic Chip Capacitors
CGA2B2C0G1H390J050BA
Capacitance=39pF
Edc=50V
T.C.=C0G
LxWxT:1x0.5x0.5mm
General
AEC-Q200
Multilayer Ceramic Chip Capacitors
CGA3E2C0G2A151J080AA
Capacitance=150pF
Edc=100V
T.C.=C0G
LxWxT:1.6x0.8x0.8mm
Mid Volt. (100 to 630V)
AEC-Q200
Multilayer Ceramic Chip Capacitors
CGA3E2NP02A151J080AA
Capacitance=150pF
Edc=100V
T.C.=NP0
LxWxT:1.6x0.8x0.8mm
High Temp. (Up to 150ºC)
AEC-Q200
Multilayer Ceramic Chip Capacitors
CGA3E2X7R2A472K080AE
Capacitance=4.7nF
Edc=100V
T.C.=X7R
LxWxT:1.6x0.8x0.8mm
Soft termination
AEC-Q200
Multilayer Ceramic Chip Capacitors
CGA3E3X7R1E334K080AB
Capacitance=0.33μF
Edc=25V
T.C.=X7R
LxWxT:1.6x0.8x0.8mm
General
AEC-Q200
Multilayer Ceramic Chip Capacitors
CGA3E3X8R1H104K080AD
Capacitance=0.1μF
Edc=50V
T.C.=X8R
LxWxT:1.6x0.8x0.8mm
Conductive Epoxy
AEC-Q200
Multilayer Ceramic Chip Capacitors
CGA4J3X7R1E105K125AD
Capacitance=1μF
Edc=25V
T.C.=X7R
LxWxT:2x1.25x1.25mm
Conductive Epoxy
AEC-Q200
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CC45SL3AD390JYGNA
Capacitance=39pF
Edc=1000Vdc
T.C.=SL
DxT: 5.5x5mm ,F: 5mm
Low Dissipation
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CC45SL3AD470JYGNA
Capacitance=47pF
Edc=1000Vdc
T.C.=SL
DxT: 5.5x5mm ,F: 5mm
Low Dissipation
Halogen-free