Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD10-E2GA152MYGS
|
|
Size
| Diameter(D) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Dissipation Factor (Max.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
C1005X5R1A475K050BC
Capacitance=4.7μF
Edc=10V
T.C.=X5R
LxWxT:1x0.5x0.5mm
General
Multilayer Ceramic Chip Capacitors
C1005X5R1A475M050BC
Capacitance=4.7μF
Edc=10V
T.C.=X5R
LxWxT:1x0.5x0.5mm
General
Multilayer Ceramic Chip Capacitors
C3216X7S3A222K130AA
Capacitance=2.2nF
Edc=1000V
T.C.=X7S
LxWxT:3.2x1.6x1.3mm
High Volt. (1000V and over)
Multilayer Ceramic Chip Capacitors
C3225X7R1C226K250AC
Capacitance=22μF
Edc=16V
T.C.=X7R
LxWxT:3.2x2.5x2.5mm
General
Multilayer Ceramic Chip Capacitors
C3225X7R1C226M250AC
Capacitance=22μF
Edc=16V
T.C.=X7R
LxWxT:3.2x2.5x2.5mm
General
Multilayer Ceramic Chip Capacitors
CGA3E2C0G2A221J080AA
Capacitance=220pF
Edc=100V
T.C.=C0G
LxWxT:1.6x0.8x0.8mm
Mid Volt. (100 to 630V)
AEC-Q200
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD10-E2GA152MYNS
Capacitance=1.5nF
Edc=400Vac
T.C.=E
DxT: 10x7mm ,F: 10mm
Safety Standard approved
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD45-B2GA471K-GKA
Capacitance=470pF
Edc=400Vac
T.C.=B
DxT: 8x6mm ,F: 10mm
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS45-E2GA152M-GKA
Capacitance=1.5nF
Edc=400Vac
T.C.=E
DxT: 7.5x5mm ,F: 7.5mm
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS65-B2GA101KAGKA
Capacitance=100pF
Edc=400Vac
T.C.=B
DxT: 7x7mm ,F: 7.5mm
AEC-Q200
Safety Standard approved
Halogen-free