Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD45SL2GA330JYNKA
|
|
Size
| Diameter(D) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Dissipation Factor (Max.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
CGA4J3X7T2E104K125AA
Capacitance=0.1μF
Edc=250V
T.C.=X7T
LxWxT:2x1.25x1.25mm
Mid Volt. (100 to 630V)
AEC-Q200
Multilayer Ceramic Chip Capacitors
CKG57NX7T2W225M500JJ
Capacitance=2.2μF
Edc=450V
T.C.=X7T
LxWxT:6x5x5mm
MEGACAP type
AEC-Q200
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD45SL2GA330J-VKA
Capacitance=33pF
Edc=400Vac
T.C.=SL
DxT: 7x6mm ,F: 10mm
Safety Standard approved
Halogen-free
SMD / SMT Inductors (Coils)
TFM201610ALMAR15MTAA
L=0.15μH
Rated current=5.5A
L x W x T :
2 x 1.6 x 1mm