Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD70ZU2GA102MYNKA
|
|
Size
| Diameter(D) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Dissipation Factor (Max.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
C1608C0G1H102F080AA
Capacitance=1nF
Edc=50V
T.C.=C0G
LxWxT:1.6x0.8x0.8mm
General
Multilayer Ceramic Chip Capacitors
C5750X7R1E156M280KM
Capacitance=15μF
Edc=25V
T.C.=X7R
LxWxT:5.7x5x2.8mm
Open mode
Multilayer Ceramic Chip Capacitors
C5750X7R1H475K280KM
Capacitance=4.7μF
Edc=50V
T.C.=X7R
LxWxT:5.7x5x2.8mm
Open mode
Multilayer Ceramic Chip Capacitors
C5750X7R2E474K230KA
Capacitance=0.47μF
Edc=250V
T.C.=X7R
LxWxT:5.7x5x2.3mm
Mid Volt. (100 to 630V)
Multilayer Ceramic Chip Capacitors
C5750X7R2E684K230KM
Capacitance=0.68μF
Edc=250V
T.C.=X7R
LxWxT:5.7x5x2.3mm
Open mode
Multilayer Ceramic Chip Capacitors
CGA2B2X8R1H151K050BA
Capacitance=150pF
Edc=50V
T.C.=X8R
LxWxT:1x0.5x0.5mm
High Temp. (Up to 150ºC)
AEC-Q200
Multilayer Ceramic Chip Capacitors
CGA5L3X5R1H475M160AB
Capacitance=4.7μF
Edc=50V
T.C.=X5R
LxWxT:3.2x1.6x1.6mm
General
AEC-Q200
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CC45SL3AD390JYGNA
Capacitance=39pF
Edc=1000Vdc
T.C.=SL
DxT: 5.5x5mm ,F: 5mm
Low Dissipation
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD12-E2GA222MYNS
Capacitance=2.2nF
Edc=400Vac
T.C.=E
DxT: 11.5x7mm ,F: 10mm
Safety Standard approved
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD12ZU2GA472MYNKA
Capacitance=4.7nF
Edc=400Vac
T.C.=Z5U
DxT: 13.5x7mm ,F: 10mm
Safety Standard approved
Halogen-free